VRx
Experience a next-generation video management system
Experience a next-generation video management system
![]()
The VRx system includes the ability to manage and display crowdsourced video footage submitted to security teams alongside regular surveillance footage. VRx video streams can be viewed and managed from the LenelS2 Mobile Security Professional® app.
VRx video streams can be viewed and managed from the LenelS2 Mobile Security Professional® app, allowing users to operate and manage their NetBox™ access control and video management systems from a mobile device.
VRx provides a unified access control and video surveillance experience when used in conjunction with the NetBox™ access control system, Magic Monitor® unified client, and Cumulus™ cloud-based service.
VRx systems seamlessly fit into the NetBox ecosystem, allowing the entire solution to easily scale with organizational growth. The Linux-based VRx server appliance is plug-and-play, making it easy to set up, configure, and maintain.
The VRx™ 250 server supports up to 16 IP cameras and up to 4TB of video storage, making the system well suited for small businesses. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.
The VRx™ 1000 server supports up to 64 IP cameras and up to 48TB of video storage, making the system well suited for mid-sized deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.
The VRx™ 1500 server supports up to 64 IP cameras and up to 48TB of video storage, making the system well suited for mid-sized deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.
The VRx™ 2000 server supports up to 128 IP cameras and 144TB of video storage, making the system well suited for large security deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.
The VRx™ 2500 server supports up to 128 IP cameras and 288TB of video storage, making the system well suited for large security deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.
| VRx 250 | VRx 1000 | VRx 1500 | VRx 2000 | VRx 2500 | |
| Video | |||||
| IP Camera Streams, (Maximum) | 14 | 64 | 75 | 150 | 150 |
| Storage | |||||
| Video Storage, (Maximum) | 4TB | 48TB | 48TB | 144TB | 288TB |
| Storage Configuration | JBOD | JBOD | RAID 5 | RAID 5 or 6 | RAID 5 or 6 |
| Storage Mount | Fixed | Removable | Hot Swap | Hot Swap | Hot Swap |
| System | |||||
| Processor | Intel Core i3 | Intel Xeon E | Intel Xeon E | Intel Xeon Silver | Intel Xeon Silver |
| Memory (RAM) | 8GB | 8GB | 8GB | 16GB | 16GB |
| Ethernet Ports | 2 | 2 | 2 | 4 | 4 |
| Max Video Throughput (Aggregate Inbound & Outbound) | 100 Mbps | 650 Mbps | 700 Mbps | 1.2 Gbps | 1.5 Gbps |
| Failover Capacity | ✓ | ✓ | ✓ | ✓ | |
| Power | |||||
| Redundant Dual Power Supply | ✓ | ✓ | |||
![]()
![]()
![]()