Seamless BMS Integration Achieved with an Open, Cybersecure System
Achieve uninterrupted functionality and improved management in your distinctive building application by integrating PLCs as a core component of your strategy.
Your shortcut to an open-system with the cybersecure and redundant QronoX PLC
Combines typical PLC functionality with enhanced features like an integrated web server for visualization and remote access, supporting all common IT and industry protocols, including BMS-specific ones. Its redundant control capability makes it a reliable choice for mission-critical and high-performance applications in building automation, production environments, and machine control.
Multi-Protocol Support
Allows for simple and seamless integration of up to 14 communication interfaces - complete flexibility to combine different protocols using both IP and serial ports, including OPC-UA, MQTT, IT protocols, Modbus, and Profinet. Users can incorporate custom-specific protocols through the application program.