Elements
The Elements system is a comprehensive, intuitive, and unified cloud-based access control and video management solution built specifically for the cloud
The Elements system is a comprehensive, intuitive, and unified cloud-based access control and video management solution built specifically for the cloud
Why Choose Elements?
Simple, Intuitive and Effective Security
Businesses of all sizes can harness the power of the cloud to simplify their security setup, ensure predictable costs and manage their system with fewer resources all while minimizing installation time.
Mobile first and Cloud-based
Information is available at any time and easily accessible from anywhere, on any device. Take action on-the-go with the ability to remotely grant access, view video or lock doors.
Flexible and Scalable Access Control
The Elements platform can scale to power security deployments of any size. It also seamlessly integrates with the LenelS2 OnGuard® access control system for enterprise businesses.
Unified Security System
The Elements web portal enables a unified video and access control experience providing system configuration, real-time video verification of alarms and events, and viewing of recorded video in a single user interface.
Mobile Credentials
A smart alternative to plastic badges, mobile credentials enabled through the BlueDiamond™ mobile app offer convenience without compromising security. The web portal also simplifies the process for issuing mobile credentials through its intuitive design and mobile-friendly approach.
LenelS2 HelpBot
The LenelS2 HelpBot is now available! Using AI-enabled natural language search capabilities and an extensive database of Elements documentation, the LenelS2 HelpBot offers prompt assistance accessible from web browsers on PC, cell phones and tablets. To access the HelpBot for Elements, click here.
OnGuard® Connector
Rhombus
The integration between LenelS2 Elements and Rhombus Cloud Video Surveillance delivers a modern, cloud‑to‑cloud security solution that unifies access control events with contextual video—without on‑premises servers, custom middleware, or complex network configurations.
Series 35C NVR
Milestone XProtect
Our strategic technology partnership with Milestone Systems offers a unified access control and video solution utilizing Milestone XProtect video and the Elements access control system.
Meraki Vision VSaaS
The integration between LenelS2 Elements and Cisco Meraki Vision VSaaS unifies physical access control and cloud‑managed video surveillance. Together, they provide centralized visibility and faster incident response through a connected security ecosystem.
SINE Visitor Management
Splan Visitor Management
The LenelS2 Elements and Splan integration connects access control with advanced visitor management, space and occupancy planning. The integration delivers accurate, real‑time insights to help organizations manage workplaces more effectively.
Allegion Electronic Locking Hardware
The Elements–Allegion integration unifies electronic locking hardware within a modern, cloud‑enabled security platform. This delivers streamlined operations and improved control for offices, remote sites, and mixed environments.
Assa Abloy Aperio Electronic Locking Hardware
Designed for modern physical security strategies, the Elements and ASSA ABLOY Aperio integration bridges smart wireless locks with cloud‑enabled access control.
Blue Diamond Access Control Readers
Designed for next‑generation access control, the Elements and BlueDiamond Readers integration combines mobility, encryption, and centralized oversight. Integration empowers organizations to secure entrances efficiently while supporting digital and mobile credentials.
Mobile Credentials
SCIM Identity Management
![]()
![]()
![]()
LenelS2 Elements Feature Highlight
Web Automations
LenelS2 Elements Feature Highlight
Guest Pass
LenelS2 Elements Feature Highlight
SCIM Integration
LenelS2 Elements Feature Highlight
Sites
Cloud-based access control is a technology solution that enables companies to manage their security system from a single, centralized location, thereby reducing the need for additional resources. It also enables security teams to remotely manage their physical security functions - such as door access - while receiving real-time video verification of alarms and events.
The LenelS2 Elements cloud-based access control system offers the following benefits:
There are many benefits included with cloud-based access control. Cloud-based access control systems allow actions to be performed from anywhere at any time with a stable internet connection. Cloud-based access control also cuts down on the need for hardware, taking up fewer resources and the cloud performs updates in real-time that ensure your organization has the latest software.
Cloud-based access control systems use cloud-based servers to manage access to specific areas or buildings while securing data related to access control, video management, and alarm monitoring. Within these solutions, there is a management portal included that allows users to set up which customers are the end-user, view data on each individual customer, and set up technicians for installs. There is also a customer portal that allows end users to perform day-to-day interactions with their access control system.