Comprehensive control for critical spaces
Achieve operational efficiencies, improved energy management, and enhanced outcomes. Find out more below. Speak To AN Expert
Achieve operational efficiencies, improved energy management, and enhanced outcomes. Find out more below. Speak To AN Expert
Whether you’re concerned with precise pressure control, challenging zone balancing sequences, temperature control, or room diversity, the platform can be tailored to your needs, with the Phoenix Controls venturi valve at the heart.
In critical environments like laboratories, cleanrooms, and hospitals, operational efficiency is vital for focusing on core missions, such as research and patient care. However, complex HVAC...
Discover how air flow control valves, specifically venturi valves, play a crucial role in achieving precise space pressurization and accurate airflow within critical environments. This article delves into the functionality and benefits of the Phoenix Controls venturi valve that we use at the heart of the Critical Spaces Control Platform, highlighting its efficiency in regulating air flow. Learn essential insights into how proper air flow control can enhance indoor environmental quality and support energy-efficient HVAC operations.
Along with the venturi valve, the Critical Spaces Control Platform includes the below devices:
Programmable BACnet Controller
With BACnet IP and BACnet MS/TP options available, this freely programmable controller offers the flexibility you need to customize controls specifically for your application.
Actuator Control Module
In applications where speed of response is paramount, the actuator control module provides precise control of the linear high-speed actuator on the venturi valve – commanding it to position within 1-second. If desired, a Fail-Safe Module can be attached to maintain setpoints and configuration during power failure.
Fume Hood Display Unit
The FHD500 is used for fume hood applications. The new design features easy-to-read alerts, energy saving modes, and data display options to address concerns of researcher safety and energy usage.
Flow Manager mobile app
Flow Manager connects to the platform via Bluetooth allowing authorized users to view the system. The app supports alarm management, comfort control, manual overrides, troubleshooting, and maintenance.
In the 1980s, Phoenix Controls gained momentum in laboratory and research settings as the premier airflow control solution. Over the years, our expertise has only grown. With our mechanical pressure independence and high-speed response times, we promote safer environments for research staff.
Read more about what we do:
Our experts can help you upgrade your existing system to CSCP from legacy Phoenix Controls systems (analog, Celeris 1, or Celeris 2).