Reduce the guesswork in selecting Phoenix Controls Venturi Valves with Valve Selector Tool
Phoenix Controls Valve Selector Tool (VST) will assist in choosing the correct Venturi valve based on application type, size, pressure range, flow range, and options. Phoenix Controls is recognized as the leader in critical airflow controls, and the Valve Selector Tool will assist in navigating the intricacies of the many options of Venturi valves.
Wizard Based Valve Selection Based-On:
- Application type
- Flow Range
- Pressure requirements
- Valve body design
- Valve size
- Chemical resistance
- Control Type
- Orientation
- Valve Tag and Room Number can be added
- Outputs a spreadsheet that can be sent to Phoenix Controls Sales Representative