OPTIMIZE YOUR TURBOMACHINERY CONTROL PERFORMANCE.
Purpose built turbomachinery control systems to maximize controllability, security and connectivity.
Purpose built turbomachinery control systems to maximize controllability, security and connectivity.
CCC Pro Built Control Systems
Purpose built turbomachinery control systems for maximum performance and reliability.
CCC Pro Built Control Systems
Prodigy®
Prodigy® is CCC’s next-generation control platform, built for best performance, scalability and security. It controls every turbomachinery and their auxiliary systems, eliminating the need for...
Vanguard S5 ProVanguard S5 Pro offers a plug-in hardware migration for maximum lifecycle extension of your existing Series 5 Vanguard control system. Hardware and software designed and tested according to the...
Vanguard S5P
Vanguard S5P offers an embedded software upgrade for extending lifecycle of existing Series 5 Vanguard control system. Software designed and tested according to the standard of ISA/IEC 62443-4-2....
Series 5M
Series 5M is designed for seamless migration from legacy Series 4 controllers. It retains existing panel and wiring, offering a smooth, low-risk upgrade with minimal downtime. Perfect for companies...
S3 Pro
S3 Pro is a next-generation turbomachinery controller that modernizes legacy Series 3 systems with advanced control, built-in touchscreen visibility, seamless connectivity, and up-to-date...
Series 3++
The Series 3++ provides a plug-and-play solution for upgrading from older Series 3 and Series 3Plus controllers. It requires no panel modifications and retains the same trusted control algorithms,...
Vantage GX(XC)
Vantage GX(XC) provides pre-programmed configurable control for smaller steam turbines. Support extraction and generator control with a pre-defined numbers of I/Os. Integrates well with CCC...
Control Firewall
CCC’s Control Firewall provides additional cybersecurity for existing and new CCC Pro Built controllers. It isolates ICS networks, protecting them from external threats while ensuring...