OPTIMIZE FAILURE DETECTION WITH ADVANCED INSTRUMENT DIAGNOSTIC TOOLS
CCC’s innovative instrument diagnostic tools help operators identify valves and transmitters failures before they arise.
CCC’s innovative instrument diagnostic tools help operators identify valves and transmitters failures before they arise.
CCC Field Device Diagnostics
Software solutions to diagnose and provide valuable insights into the condition and performance of the valves and transmitters
connected to the CCC Pro Built controllers.
Antisurge valves are key to preventing highly destructive compressor surge events. But even the most high-quality mechanical device lacks 100% reliability, and antisurge valve failures may go undetected because the device is designed to stay closed when the compressor is loaded. CCC’s Valve Exerciser verifies the health of the antisurge valve in less than one minute — without disturbing the process.
Field Device Diagnostics
CCC’s Diagnostic Software enhances machinery health and performance by providing real-time monitoring, failure detection, and preventive diagnostics. Reduce downtime and maintenance costs with our comprehensive, data-driven diagnostic tools. These solutions offer insights into machine conditions, enabling predictive maintenance strategies and improving overall asset management.
Valve Exerciser
CCC’s Valve Exerciser verifies the health of the antisurge valve in less than one minute - without disturbing the process.
Transmitter Freeze detection
Freeze detector calculates the amplitude of the variations in the signal content. If this variation falls below the normally expected values, the system generates an alarm. The initial values are...
Transmitter Drift Detector
If there’s a deviation between two signals in a dual redundant transmitter pair, the more conservative value is always selected, leading to safer, but often inefficient action from the controller....