CCC PRO BUILT SAFETY SYSTEMS
Certified and proven solutions for protection of your rotating equipment from critical events in accordance with API670 standards.
Changing Currency will cause your current cart to be deleted. Click OK to proceed.
To Keep your current cart, click CLOSE and then save your cart before changing currency.
Changing Currency will cause your current cart to be deleted. Click OK to proceed.
To Keep your current cart, click CLOSE and then save your cart before changing currency.
Switching accounts will update the product catalog available to you. When switching accounts, your current cart will not move to the new account you select. Your current cart will be available if you log back into this account again.
| Account# | Account Name | City | Zip/Post Code |
|---|
You are browsing the product catalog for
You are viewing the overview and resources for
to view parts associated with your account
Certified and proven solutions for protection of your rotating equipment from critical events in accordance with API670 standards.
Protect your rotating equipment from overspeed and compressor surge
Ultimate protection of your critical rotating equipment from overspeed and surge events.
CCC safety systems are designed in accordance with Machinery Protection Standard API 670, which requires separation of control and protection systems.
According to Machinery Protection Standard API 670 5th Edition, if specified, the surge detection system and/or emergency shutdown system (ESD) may be combined with the overspeed detection functions in a single system.
Guardian SDS implements this integration architecture and execute overspeed protection and surge protection for up to 3 compressor stages in the same device.
Safety Integrity Level 3 certified
Guardian ODS and Guardian SDS are certified for Safety Integrity Level 3 according to IEC 61508, to guarantee specific level of integrity against hardware design or unit failures.
CCC overspeed detection is designed to protect your steam turbine and complement steam turbine control. CCC provides mechanical retrofit services for obsolete mechanical overspeed systems.
CCC surge detection methods are based on API 670 requirements and extensive knowledge in compressor surge measurement. Ensure surge-free operation for your critical axial and centrifugal compressors.
CCC Pro Built Safety Systems
GUARDIAN® OVERSPEED DETECTION SYSTEM (ODS)
Guardian ODS delivers certified overspeed protection with IEC 61508 SIL-3 compliance and API-670/API-612 standards. It features advanced monitoring with three independent speed modules and...
GUARDIAN® SURGE DETECTION SYSTEM (SDS)
Guardian SDS combines surge and overspeed protection in a single, SIL-3 certified device. Surge detection can be set for either 2-out-of-3 voting or 3 independent modules for up to 3 compressor...
EAS3 SURGE DETECTOR
EAS3 is a reliable surge detection system, offering an easy drop-in upgrade for CCC legacy Series 3 Emergency Antisurge (EAS), without requiring cabinet or wiring modifications. It enhances...
Copyright © 2026 Honeywell International Inc
Utilizamos cookies y tecnologías de seguimiento en línea similares para mejorar el rendimiento del sitio web, registrar las actividades en el mismo, facilitar el intercambio de información en redes sociales y ofrecer publicidad adaptada a sus intereses. Para obtener más información, consulte nuestra Aviso de cookies yTérminos y condiciones. También puede personalizar la configuración de cookies de su navegador. Tenga en cuenta que, si rechaza las cookies, esto podría afectar a la funcionalidad y el rendimiento del sitio.