NetVR
The NetVR video management system provides full-featured video surveillance and real-time video monitoring.
The NetVR video management system provides full-featured video surveillance and real-time video monitoring.
NetVR™ video management systems provide a full range of video management capabilities, from real-time video monitoring to forensic search and storage. The scalable systems meet the needs of small businesses to enterprise organizations.
![]()
![]()
![]()
NetVR systems provide a unified access control and video surveillance experience when used in conjunction with the NetBox™ access control system and Magic Monitor® unified client.
Real-time video monitoring and recorded video playback are accessible through the Magic Monitor client. Customizable monitoring displays enable single or multi-camera views as well as unification with access control and live Internet feeds for optimal situational awareness.
NetVR systems can be managed and viewed from anywhere using the Mobile Security Professional® mobile app, available for iOS® and Android®.
The Linux-based NetVR cloud video server appliances are plug-and-play, making them easy to set up, configure and maintain.
The NetVR™ server supports up to 16 IP cameras and up to 4TB of video storage, making the system well suited for small businesses. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.
NetVR™ 100 series servers support up to 64 IP cameras and up to 48TB of video storage, making them well suited for mid-sized deployments. NetVR 100 series servers are available as stand-alone systems and also tightly integrate with NetBox™ access control systems.
NetVR™ 700 series servers support up to 128 IP cameras and up to 288TB of video storage, making them well suited for large security deployments. NetVR 700 series servers are available as stand-alone systems and also tightly integrate with NetBox™ access control systems.
Support for up to 128 IP cameras on your preferred hardware platform
NetVR™ Software Solution can be installed on user-preferred hardware. Supporting up to 128 IP cameras, the system well suited for large security deployments. It tightly integrates with NetBox™ access control systems.
| NetVR | NetVR 120 | NetVR 125 | NetVR 700 | NetVR 750 | |
| Video | |||||
| IP Camera Streams, (Maximum) | 16 | 64 | 64 | 128 | 128 |
| Storage | |||||
| Video Storage, (Maximum) | 4TB | 48TB | 48TB | 144TB | 288TB |
| Storage Configuration | JBOD | JBOD | RAID 5 | RAID 5 or 6 | RAID 5 or 6 |
| Storage Mount | Fixed | Removable | Hot Swap | Hot Swap | Hot Swap |
| System | |||||
| Processor | Intel Core i3 | Intel Xeon E | Intel Xeon E3 | Intel Xeon Silver | Intel Xeon Silver |
| Memory (RAM) | 8GB | 8GB | 8GB | 16GB | 16GB |
| Ethernet Ports | 2 | 2 | 2 | 4 | 4 |
| Max Video Throughput (Aggregate Inbound & Outbound) | 100 Mbps | 400 Mbps | 400 Mbps | 800 Mbps | 800 Mbps |
| Power | |||||
| Redundant Dual Power Supply | ✓ | ✓ | |||
Security cameras are visible to the public and are designed to keep away outsider threats. Surveillance cameras are used to monitor activity and are typically hidden from the public.
A video management system monitors activity using a combination of cameras, alarms, sensors, and access control.
Real-time monitoring is important because it accurately reports when incidents occur. This helps organizations proactively respond to threats.
![]()
![]()
![]()