Automotive
Streamline operations, increase productivity, and improve service when keys are stored with the vehicle. Explore key management solutions and product resources.
![]()
Hang it on the window
The Indigo keybox simply hangs on the window of a vehicle to keep keys conveniently available. The hanger is securely double-riveted to the back of the keybox. Indigo’s padded back prevents damage to the vehicle window.
![]()
Mount it permanently
Lightweight, large capacity, and equipped with Snap Shut closure, the Indigo keybox is available as a permanent-mount version to be secured on a wall or post at individual parking spaces.
![]()
Make it portable
The Indigo Portable keybox has a stainless steel hanger that is especially suited for situations where hanging a keybox on a window is not practical such as on tall vehicles, or in use with side-sliding windows such as RVs.
![]()
Quick installation
The large capacity, weather resistant storage container and flush-mounted shape can be installed on all types of vehicles in minutes.
![]()
Discreet Design
When space is premium or concealed access is preferred, the Elante tube can be installed directly behind the license plate without drilling visible holes.