OnGuard Cloud
Embrace the future of access control by seamlessly, securely migrating to the cloud.
Embrace the future of access control by seamlessly, securely migrating to the cloud.
With OnGuard Cloud, LenelS2 has modernized our flagship security solution to bring you all the power of OnGuard, with an all-new premise. That means the robust features and functionality of the proven OnGuard on-premises solution delivered as a single-tenant SaaS solution hosted on Amazon Web Services (AWS) – all with full web access, 24/7/365 operational monitoring, and direct end-user support.
OnGuard Cloud is now available in the Americas, Europe, Middle East and Africa regions. Contact your local LenelS2 representative for availability in your region.
With OnGuard Cloud, feature-richness meets flexibility. You get the full OnGuard experience with the ability to access the system in the way that works best for your users. We also included our most-licensed features within OnGuard Cloud at no extra cost, simplifying the ordering process and providing more value.
Includes our most sought-after features:
Badge Printing
Segmentation
Advanced Reporting
Visitor Management
And more!
When it comes to cloud, system reliability is critical. OnGuard Cloud provides 24/7/365 monitoring to ensure that your system is always running and available when you need it most. We also developed our solution with full redundancy across separate AWS availability zones, so in the unlikely event one hosting location goes offline, the system will automatically fail over to another hosting location, delivering true system resiliency.
Get a complete solution built for real-world reliability:
Operating system upgrades and monthly patching
Automated database backups can help reduce potential for lost information
OnGuard software updates and releases to keep you up-to-date
With OnGuard Cloud, staying ahead of changing security needs has never been easier. That’s because our solution is built to adapt and evolve thanks to our portfolio of OpenAccess integrations and partners, providing hundreds of add-on solutions to meet almost any customer requirement. A full list of partners can be found here.
Scale and grow your capabilities through unmatched integrations:
All available OpenAccess integrations supported
Premier video management software with Milestone XProtect®
Ambient.ai for premier predictive analytics capabilities
With any cloud-based solution, support and uptime are critical. That’s why OnGuard Cloud comes with 24/7/365 application and infrastructure support from the expert team at LenelS2 for both VARs and end users that have gone through the training. Our support also includes proactive health monitoring which allows us to know about a problem, fix it, and notify you before you are even aware there is an issue.
The support you need, whenever you need it:
Call-in option for end users with standard LenelS2 training
Tech Support for OnGuard application issues
Access to Cloud Operations Engineers for AWS infrastructure issues