Flexible and reliable fire safety capabilities
As part of Honeywell Fire, Silent Knight is a leader in the fire alarm industry. Its broad portfolio of products is available through security equipment distribution throughout the U.S.
As part of Honeywell Fire, Silent Knight is a leader in the fire alarm industry. Its broad portfolio of products is available through security equipment distribution throughout the U.S.
Recent Searches
Why Silent Knight
Commercial buildings have unique fire alarm requirements for different applications. Silent Knight has the right addressable Fire Alarm Control Panel (FACP) are scalable, with enhanced communications, field upgradable firmware and wireless detection.
100 to 1,110 Points
Addressable panels scale from 100 points for small installations to 1,110 points for complex projects, supporting flexible system design with built-in future expansion.
USB Programming
A built-in USB interface simplifies programming for faster installation and configuration. Field-upgradable firmware keeps systems current without panel removal.
Wireless Detection
SWIFT wireless devices provide reliable fire protection without wiring, ideal for spaces where aesthetics matter and retrofit projects where wire runs are impractical.
Dual Connectivity
Integrated IP and dialer communication with optional cellular backup supports reliable alarm reporting through multiple paths, reducing risk of communication failure.
Expand Capacity
Network up to 17 panels via copper or fiber with single-point communications for centralized monitoring across multi-building facilities, streamlining operations.
UL/FM Approved
Systems meet UL, FM, CSFM and FDNY code compliance standards, supporting confident installations that pass inspections and audits without delays.
Annunciators
See a variety of annunciators that mimic the fire alarm control panel and more.
Audio Visual (AV) Notification
Explore the most versatile, easy to install appliances in the industry.
Devices (Addressable/Conventional)
See addressable/conventional smoke, heat, beam and CO detectors and more.
Mass Notification
Our Emergency Voice System (EVS) product line is housed in a single panel.
Power Supplies
The SK-PS Series from Silent Knight includes a 6 amp (SK-PS6) and a 10 amp (SK-PS10) remote power supply with battery charger that may be connected to any 12 or 24 volt fire alarm control panel (FACP) or be used as a standalone power supply.
Wireless (SWIFT)
Get secure, reliable communication to the FACP across a class A mesh network.