Honeywell's sensors are designed for flexible integration with industry-standard protocols. Sensors communicate via Modbus, BACnet MS/TP or Sylk bus, providing connectivity for most BMS platforms. The TR50 IAQ sensors offer all three protocol options in configurable models. For simpler installations, sensors with analog outputs (0-10 VDC or 4-20 mA) connect directly to universal controller inputs. Split-core current sensors can be installed without disconnecting power.
Precision sensors for commercial buildings
Take control of your facilities’ critical environmental parameters with advanced commercial building sensors
Take control of your facilities’ critical environmental parameters with advanced commercial building sensors