Industrial Wireless Solutions

Proven wireless performance across industries

Secure, scalable wireless infrastructure connects field instruments and mobile workers across plant operations.

Industrial power plant facility illuminated at dusk against a calm ocean horizon.
This whitepaper outlines established methodologies for preventive maintenance and system enhancements.

Secure, scalable wireless infrastructure connects field instruments and mobile workers across plant operations.

Connect Field Operations with Industrial Wireless Networks

Transform plant connectivity with multiprotocol wireless infrastructure that supports ISA100 Wireless1, WirelessHART and Wi-Fi devices on unified network architecture. OneWireless delivers industrial-grade mesh networking with 128-bit AES encryption2, self-organizing topology and wired-like network response times3. The solution reduces instrumentation costs and speeds project delivery by helping remove trenching, conduit runs and power supply installations4.
Fiber optic and ethernet cables connected to a high-density network switch inside a data center cabinet.

Extensive Industrial Wireless Architecture

OneWireless Network extends process control into the field with multiprotocol support for ISA100 Wireless, WirelessHART, LoRaWAN and IEEE 802.11a/b/g/n/ac Wave 2 devices on single network infrastructure. The Wireless Device Manager serves as gateway and security manager, providing ISA Secure Level 1 certification1 with policy-based network configuration, time services and over-the-air firmware upgrades. 

 

Field Device Access Points create self-healing mesh networks6 that route data between wireless instruments and control systems with latency-controlled update rates. Process Control Access Points integrate Cisco Catalyst IW6300 hardware to provide simultaneous coverage for mission-critical sensors and Wi-Fi devices.

A worker wearing heavy-duty safety gloves monitors a handheld gas detector device over a gravel worksite.

Secure plant-wide wireless networking

Industrial-grade wireless infrastructure connects instruments, mobile workers and monitoring systems across operations. Self-organizing mesh architecture5 routes data through Field Device Access Points and Process Control Access Points with automatic path improvement. The network supports ISA100 Wireless and WirelessHART field devices6 alongside Wi-Fi clients for tablets, handhelds and video surveillance.

Two professionals discuss data center operations while walking through a high-tech server room aisle.

Faster instrumentation deployment

Wireless transmitters and I/O help reduce project timelines by removing trenching, conduit and hard-wiring requirements. 

A technician in a safety vest and hard hat uses a tablet and two-way radio to monitor equipment in a server room facility.

Actionable data

Condition and environmental sensing monitors vibration, temperature, gas and pressure across field operations. Wireless instruments feed data directly to control systems with configurable update rates.

  • Multiprotocol Industrial Mesh Network

    OneWireless supports multiple standards on unified infrastructure. The network scales from simple wireless sensor deployments to plant-wide multi-application networks.  Self-healing mesh architecture with redundant gateway capability helps maintain connectivity across industrial environments.

  • ISA Secure Level 1 Certified System

    The Wireless Device Manager holds ISA Secure Level 1 certification1, providing security management with configurable session and network key rotation. Security managers issue keys to wireless devices and authenticate connectivity between network nodes.

  • Native Integration With Control Systems

    Wireless instruments integrate with Experion DCS6, HART, OPC and MODBUS applications2. Field devices connect over the Generic Client Interface, supporting proprietary protocols alongside standard interfaces. The network preserves investment in existing control platforms while helping reduce commissioning time through automatic device recognition.

Frequently Asked Questions About Industrial Wireless Solutions

OneWireless Network supports ISA100 Wireless, WirelessHART, LoRaWAN and IEEE 802.11a/b/g/n/ac Wave 2 standards on single infrastructure. The multiprotocol architecture allows field instruments, Wi-Fi devices and Ethernet/IP equipment to operate on a unified wireless network with centralized management through the Wireless Device Manager.

The Wireless Device Manager holds ISA Secure Level 1 certification, providing end-to-end security with 128-bit AES encryption. The system manages security key distribution, authenticates device connectivity and enables encrypted communication across the field instrument network. Configurable session and network key rotation supports ongoing security management.  

Industrial wireless infrastructure from Honeywell

Deploy Secure Wireless Networks Across Your Operations